Fiber Optic Transceivers

Hirschmann offers a flexible line of fiber optic and copper SFP transceivers for your Ethernet products.Transceivers are available for Fast Ethernet, Gigabit Ethernet, 10 Gigabit Ethernet, and Bi-Directional Gigabit Ethernet.

The Hirschmann line has a variety of different transmitter and receiver options available, allowing users to choose the correct transceiver for each link in order to provide the required optical reach over fiber when fiber is chosen—or the correct data rate and connection when twisted pair copper is used. The body size of SFP is about half of traditional GBIC, saving valuable operation space.

Speak To An Expert Configure Fiber Optic Transceivers

Line Flexibility - Fiber, copper SFP transceivers are available. Bi-Directional models may also be selected.

Fiber Flexibility - Both single and multi-mode SFP transceivers are available.

Data Rate Flexibility - Fast Ethernet, Gigabit and 10 Gigabit units may be selected.

Datasheets

Fast Ethernet Transceivers


Gigabit Ethernet Transceivers


10 Gigabit Ethernet Transceivers


Bi-Directional Gigabit Ethernet Transceivers


Specifications

FMN alpha DSL WTM HS A

  • ADSL modem from FMN communications GmbH
  • Order No. 942 043-001
  • Port type and quantity DSL access: ITU G.992.1 Annex A Ethernet interface:
  • 10/100BaseT
  • Operating temperature -25 ºC ... 55 ºC
  • Available


FMN alpha DSL WTM HS B

  • ADSL modem from FMN communications GmbH
  • Order No. 942 044-001
  • Port type and quantity DSL access: ITU G.992.1 Annex B Ethernet interface:
  • 10/100BaseT
  • Operating temperature -25 ºC ... 55 ºC
  • Available


Huber+Suhner Sencity Omni Antenna (UMTS)

  • Omnidirectional antenna for GSM/UMTS
  • Order No. 942 042-101
  • Operating temperature -40 ºC ... 85 ºC
  • Available


Joymax Stub Antenna (UMTS)

  • GSM/UMTS/LTE right angle stub antenna
  • Order No. 942 042-103
  • Available

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch