Magnum MC14-TRAY for Edge Switches and Converters

The MC14-TRAY is a rack-mount (19" RETMA) tray of rugged metal construction.The MC14 holds all Magnum converter switches, media converters and ES42-series edge switches.The MC14-TRAY is designed for rack-mounting for up to 16 Magnum Converter Switches or 14-Series Media Converters or 8 ES42 Edge Switches, or combinations. The rear space of the rack holds power strips/power supplies.

A typical MC14-TRAY will be populated with a mix of Gigabit, 100Mb and 10Mb converter switches, edge switches & media converters.

The tray provides the modularity and reliability of individual Magnum media converter and edge switch units.

Optional versions with power supplies and power cables may be selected--90-260vac 50-60Hz input.

Speak To An ExpertHow to Buy


Flexible - Combines the flexibility of single-unit media converters with the convenience of rack mounting.

Cost Effective - Low entry cost where only a handful of MC units are needed initially.

Hardened - Rugged metal construction holds media converters in front for easy cable access and status LEDviewing. Power supplies in the rear.

Product Flexibility - Mix and match Gigabit, 100 Mb 10 Mb Converter Switches (Media Converters) and Edge Switches.

MC14-TRAYs with Power Supply Units Available - Models with built-in common power supply available including the MC14-TR+PS9 and the MC14-TR+PS9X2.

Product Selection Guides

Product Bulletin


Specifications

  • Rugged high-strength sheet metal. Includes brackets for 19" rack mounting.
  • Dimensions: 1.75 in H x 17.0 in W x 9.0 in D (4.45 cm H x 43.2 cm W x 22.9 cm)
  • Height of unit with PS and MCs is 3.75 inches (9.5cm)
  • Weight: 1.9 lb. (0.9 kg) empty, 9.0lbs (4.1kg) when loaded with ten 14-Series MCs.


Operating Environment

  • Regular and/or Hardened ES, CS, or MCs
  • Ambient Temperature: 32° to 120°F (0° to 50°C)
  • Hardened DC power MCs, MC14-TRAY (w/o AC PS)
  • Ambient Temperature: -40° to 175°F (-40° to 75°C)
  • Storage: -40°C to 85°C
  • Ambient Relative Humidity: 10% - 95% (non-condensing)


Power Supply

  • MC14-TR+PS9 is rated at 40 watts, 9 VDC output + or - 5% regulation. Auto-ranging (100-240 vac, 47-63 Hz) AC input.
  • The MCs use 4 watts each, so 10 units need about 40 watts operating at 50°C.
  • Note: The power supply is nameplate-rated at 54 watts at 40°C, and de-rated for a higher 50°C ambient temperature.


Ordering Information

  • MC14-TRAY Rack-mount tray, holds up to 16 units of the Converter Switches, or 16 units 14-Series Media Converters or 8 ES42 Edge Switches, or combinations.
  • MC14-TR+PS9 Rack-mount tray, supports up to 10 units of the Converter Switches, or 14-Series Media Converters, or combinations. Includes the power supply unit and connectors to power up to 10 units at 9VDC as required. Auto-ranging AC input to the power supply for use worldwide.
  • MC14-TR+PS9X2 Rack-mount tray, supports up to 16 units of the Converter Switches, or 14-Series Media Converters, or combinations. Includes the power supply units and connectors to power up to 16 Media Converters at 9vdc, in two groups of eight units per power supply. Auto-ranging AC input to the power supplies.

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download