Modems (ADSL, UMTS)

Hirschmann ModemsThe alpha DSL WTM is a universal ADSL2+ modem especially designed for stationary applications under extreme temperature conditions.The modems are available as PC/104-plus-assembly, as PCB, in a robust IP54-outdoor-case as well as an IP20-DIN-Rail case.The PC/104-Plus-construction can be easily integrated into appropriate PCB systems.

Versions according to ITU G 992.1 Annex A and Annex B (G.dtm 1TR112 (UR2)) are available for the international use.

Huber+Suhner omni directional antennas for GSM/UMTS and Joymax GSM/UMTS/LTE right angle stub antennas are available.

Speak To An Expert Configure Modems

Temperature Hardened - Modems designed for extreme temperatures of -25°C to +70°C

Robust Casing - Rugged IP54 Outdoor Case and IP20 DIN-Rail case

Flexible - PC/104-Plus Construction can easily be integrated in appropriate PCB systems.

Datasheets


Specifications


FMN alpha DSL WTM HS A

  • ADSL modem from FMN communications GmbH
  • Order No. 942 043-001
  • Port type and quantity DSL access: ITU G.992.1 Annex A Ethernet interface:
  • 10/100BaseT
  • Operating temperature -25°C to +55°C
  • Available


FMN alpha DSL WTM HS B

  • ADSL modem from FMN communications GmbH
  • Order No. 942 044-001
  • Port type and quantity DSL access: ITU G.992.1 Annex B Ethernet interface:
  • 10/100BaseT
  • Operating temperature -25°C to +55°C
  • Available


Huber+Suhner Sencity Omni Antenna (UMTS)

  • Omnidirectional antenna for GSM/UMTS
  • Order No. 942 042-101
  • Operating temperature -40°C to +85°C
  • Available


Joymax Stub Antenna (UMTS)

  • GSM/UMTS/LTE right angle stub antenna
  • Order No. 942 042-103
  • Available

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch