Source StylesFormat ▲

Power Supplies

Power Supplies for Industrial EthernetHirschmann offers a wide range of AC and DC power supplies.Units with AC power input ranges extending from 100-240 VAC and 100-375 VDC are available.Units are also available that convert to either 24 VDC or -48 VDC.For applications where water might be present, two IP67 models are available.Convenient DIN-Rail mounting is available.

The Hirschmann power supply products have been tested for electromagnetic interference and for safety and have all of the relevant approvals.The Hirschmann line offers a reliable power source for sensitive loads in many industrial automation environments where equipment is exposed to harsh conditions.

Speak To An Expert Configure Power Supplies

Power Flexibility - Products available with wide ranging AC or DC input and 24 volt or -48 volt output.

Hardened - Units are available with operating temperatures ranging from -40°C to 70°C.

Waterproof Units Available - Two IP67 rated units with -48VDC output are available.

Datasheets

 

Specifications

RPS 15

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-015
  • Available


RPS 30

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-003
  • Available


RPS 80 EEC

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-080
  • Available


RPS 120 EEC

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-120
  • Available


RPS 120 EEC (CC)

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-121
  • Available


RPS 60/48V EEC

  • Description: 48 V DC rail power supply unit
  • Order No. 943 952-001
  • Available


RPS 90/48V LV

  • Description: 48 V DC rail power supply unit
  • Order No. 943 980-001
  • Available


RPS 90/48V HV

  • Description: 48 V DC rail power supply unit
  • Order No. 943 979-001
  • Available

RPS 260/PoE EEC

  • Description: 48 - 56 V DC rail power supply unit
  • Order No. 942 200-001
  • Available


PC 150/36V/48V-IP67

  • Description: DC/DC converter with 48 V power output
  • Order No. 943 968-001
  • Available


PC 150/72V/48V-IP67

  • Description: DC/DC converter with 48 V power output
  • Order No. 943 968-101
  • Available

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch