Embedded Ethernet Modules (EEM)

The Hirschmann Embedded Ethernet Module (EMM) brings network connectivity right into the field device. This allows manufacturers to focus on their core business and provides a networking capability that speeds the time to market of their devices.

Each EEM version integrates all the automation protocol functions that are relevant to that version. It also has an integrated switch with two Fast Ethernet network connections for star or bus topologies. The connection to the host CPU of the automation device is achieved via a universal system port to the EEM's internal CPU. A programmable module handles the exchange of data between these interfaces.

The programmable module enables HirschmannTM to adapt the functions of the EEM to customers' requirements and advance technology without the need to modify the hardware. For customers that require a high degree of flexibility and future-proofing in an innovative environment.

Speak To An Expert

Ready Solution - Embedded Ethernet Module with integrated Switch allows manufacturers to focus on their core business and provides a networking capability that speeds the time to market of their devices.

Flexibility - Can be used for all Ethernet automation protocols, such as PROFINET RT (I/O device), EtherNet/IP (adapter device), and EtherCAT (slave controller)

Efficient Integration - Development Kit for connection to a field device as well as a Standalone Kit with processor extension are available.

Product Bulletin