Fiber-Converter

Fiber Converters

The compact RS232 / V.24 digital plug-on modules are perfectly suited for secure, interference-free transmission of classic RS232 / V.24 interface signals - even under challenging environmental conditions and over long distances. The table below will help in narrowing your selection to find the right fiber converters for your systems.

 

Benefits

  • Optical fiber transmission systems effectively eliminate the risk of RFI/EMI
  • Protects valuable terminal devices against possible damage through optical isolation
  • Can be placed directly on the terminal device or mounted on a DIN rail via an adapter
  • Some of the modules obtain their voltage supply from the data signal and are therefore not dependent on an external voltage source

Features

  • Compact clip-on housings (die-cast zink)
  • All types of fiber
  • Ranges of up to 46 km
    • 60 m or 100 m via plastic fiber optic cable
      (OZDV 2451 P or 2471 P)
    • 2000 m or 6700 m via glass fiber optic cable
      (OZDV 2451 G or OZDV2471 G)
    • 32 km via singlemode glass fiber optic cable
      (OZDV 2471 G-1300)
  • Operating temperature range -20°C to +50°C
  • Protection class IP40
  • No external power supply required (OZDV 2451 P/G)

RS232. V.24 Fiber Converters

Ports Port Type Multi-
mode
Single-
mode
Hard Clad Silica Polymer Optical Fiber Topology Predictive Maintenance Extended Temp. / Conformal Coating More Info
2

2 Electrical

1 Optical

Yes Point to Point 0°C to
+50°C
Datasheet
Yes Point to Point 0°C to
+50°C
Datasheet
Yes Point to Point ?20°C to
+50°C
Datasheet
Yes Point to Point ?20°C to
+50°C
Datasheet
Yes Point to Point ?20°C to
+50°C
Datasheet

Sample Request

Benefits

Fiber converters ensure conversion to optical fiber cables and thereby make possible the connection to other communication media, or between different bus systems. They are interference-safe against electromagnetic coupling and guarantee high transmission rates over long distances. With the integrated lightning protection and potential separation, they protect your investment in the long-term, and are also user-friendly and versatile.

Applications

The modules are used in applications involving noise-free data transmission or the bridging of long distances between the computer and peripheral devices in automation applications. Depending on the application it is possible to operate all modules in the plug-on version, in the form of plug-in units in racks or a combination of both.

Product Features

  • Ranges of up to 32 km, even for easy-to-handle polymer fibers
  • Modules with own power supply, no additional electrical supply required
  • Compact size
  • Metal housing
  • RFI/EMI hardened