Serial Media Converters

Easy and reliable connection of end devices with serial interfaces to Ethernet networks is now possible with the Serial Media Converters. Thanks to a variety of different serial interfaces, bandwidths, security functions, protection standards, temperature ranges and special approvals, the Serial Media Converters provide ideal solutions for a variety of applications, including factory and process automation, building automation, and automation for new energy applications.

Addressable via software, all converters feature at least one Ethernet port and RS 232/422/485 interfaces. In addition, the Serial Media Converters support various protocols for serial data transmission, including Modbus TCP Gateway, Raw Serial Data over UTP, IPv4 and IPv6. The Serial Media Converters feature a robust metal housing with fan-less cooling and are extremely easy to configure using the Perle Device Manger and meet very stringent security and EMC standards.

 

Speak To An Expert Configure Serial Media ConverterHow to Buy

Product Flexibility - Units available with different quantities of serial ports and one or two Ethernet ports

Designed for Harsh Environments - Meet high security and EMC standards (SDS4 HL is approved for use in Atex Zone 2)

Power Flexibility - Integral terminal blocks for 12, 24, 48VDC power input, external AC power supply optional

Software Interoperability and Flexibility - Supports various protocols for serial data transmission; RS 232/422/485 interfaces selectable via software; Easy configuration using the Perle Device Manager

Extended Operating Temperatures - Units available that temperatures from -40°C to 70°C

Catalogs

 

Line Card

 

Product Bulletin

 

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch