midstream_oil 

Ethernet Enables Midstream Oil Networks

The midstream oil and gas markets, primarily transport and storage, typically use three types of networks. The first type is for control and for safety shutdown systems, typically starting at the controller level and extending down to I/O and instruments. The second type is for Supervisory Control and Data Acquisition (SCADA) systems, starting at the controller level and extending up to MES and to ERP systems. The third type of network is for Intranets, which are used for internal communications such as VoIP, dedicated email servers and file transfers.

In modern communication systems, Ethernet is used in all three network types to enable easier and tighter integration between all levels of the corporation. Physically connected and wireless Ethernet networks provide a competitive advantage by providing a low cost and widely supported infrastructure across the enterprise.

Download the White Paper

This paper will show how Ethernet can efficiency and flexibility for your midstream oil and gas networks.

The flexibility of Ethernet and the tremendous success of the Internet have made IP the universal service provision interface. Combining this with the range of media support by Ethernet—namely fiber, copper and wireless—makes Ethernet an obvious choice for midstream oil and gas applications, which tend to require a wide range of form factors dispersed over both small and large footprints. Ethernet flexibility and scalability has also lead to a tremendous growth of IP-based
solutions for operational applications like network control and SCADA. 

To learn more, fill in the form below to download the free white paper. Upon submission, you will be able to download the white paper in PDF format.  

Thank you for your interest.

spacer

*All form fields are required

First Name

Last Name

Company

Phone

Email

Address

City

Zip/Postal Code


State/Provice

Country