power utility substation 

Ethernet Enables the Smart Grid

When you consider population growth, economic development, and all of the new technologies requiring electricity, it is really amazing that the electrical power generation, transmission and distribution system has survived for decades with limited intelligence. But the emergence of independent power producers, green power sources and new regulatory regimes is making it imperative to add smarts to the grid.

The grid receives power from a variety of conventional and green power sources. The grid then distributes this power to industrial, commercial and residential consumers. Power flowing into the grid must be matched with power outflows as closely as possible on a real-time continuous basis. A real-time system relies on wired and wireless communication networks, and the de facto standard for these networks is Ethernet. Various Ethernet protocols and attendant hardware including switches, routers and connectors form the power grid communication backbone. 

Download the White Paper

This white paper will first show how the electric utility landscape has changed over the past few decades, necessitating the smart grid. It will then be shown how Ethernet-based Supervisory Control and Data Acquisition (SCADA) systems can be used to monitor and control power flowing into and out of the grid. Finally, it will be shown how Ethernet-based SCADA systems can be used to match power inflows and outflows to keep the grid stable.  
 
Please complete the form below to download the free white paper.  Upon submission, you will be able to download the white paper in PDF format.  
 
Thank you for your interest.

spacer

*All form fields are required

First Name

Last Name

Company

Phone

Email

Address

City

Zip/Postal Code


State/Provice

Country