GREYHOUND Ethernet Switch

The Hirschmann GREYHOUND Gigabit Ethernet Switch is designed for use in harsh industrial environments with a need for cost-effective, entry-level devices.

The switch features an extended range of software features through Hirschmann's operating system, HiOS, and is flexible as network requirements evolve through its field exchangeable port modules - with copper, fiber of Gigabit port options available.

GREYHOUND is ideal for industrial businesses under pricing pressure - like power generation and distribution applications - but that also require ruggedized products to withstand extreme environmental conditions.

Speak To An Expert Configure The GREYHOUND Switch

Flexible - Designed with the future in mind through customizable and interchangeable media modules to keep pace with evolving network needs.

Designed for industrial environments - Built to withstand high temperatures, high vibration and electrostatic discharge often found in industrial automation and power utility settings.

Reliable network availability - New management features, including redundancy protocols, diagnostic features and comprehensive security mechanisms, help networks achieve high uptime.

Catalog

 

Line Card

 

Product Bulletin

Substation Design Best Practices

Learn 10 important substation design best practices including how to connect legacy systems to new technologies.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch