MACH100 Rack-Mount Ethernet Switches

MACH100 switches are designed primarily for the control room environment and on the verge of the office world. They offer an operating temperature from 0C bis 50C at fanless cooling as well as low initial investment, high quality and durability. There are switches available with a fixed port number or as an modular workgroup switches. The possible option of SFP modules increases the flexibility to cope with changes in the network in the most efficient way.

The MACH100 devices are managed Workgroup switches with up to 24 Fast Ethernet and 2 Gigabit Ethernet ports. They consist of a basic device and depending on the device variant - up to 2 pluggable media modules. They allow you to construct switched industrial Ethernet networks that conform to the IEEE 802.3 and 802.3u standards using copper wires or optical fibers in a bus or ring topology. You can connect terminal devices and other infrastructure components via twisted pair cables, multi-mode fiber optic and single- mode fiber optic. The twisted pair ports support autocrossing, autonegotiation and autopolarity.

Speak To An Expert Configure The MACH100 Switch

The devices provide you with a large range of features:

  • Redundancy Functions
  • (RSTP, MRP, HIPER-Ring, Redundant Coupling, Link Aggregation)
  • Protection from Unauthorized Access
  • Synchronized System Time in the Network
  • Network Load Control
  • Operation Diagnosis
  • Diagnostics (hardware self-testing)
  • Reset
  • Priority
  • VLAN
  • Web-Based Interface
  • Command Line Interface
  • SNMP
  • 802.1x Port Authentication
  • Real Time Clock
  • Redundant Power Supply

Catalogs

 

Product Bulletins

 

News Releases

 

Software

 

Brochures

 

Line Card

 

Wireless
Train-to-Ground Communication

Onboard-Wireless-Rail-WP
Explore the impact wireless is having on train-to-ground systems, including Communications Based Train Control (CBTC), Passenger Information System (PIS) and Surveillance Video (CCTV). 

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch