Magnum 6K Managed Ethernet Switches

The 6K family of IPv6-ready Ethernet Managed Switches is Ideal for industrial Ethernet on the factory floor, power plant and outdoor applications. These rugged switches are designed to endure even the most extreme environments. The 6K family features fiber-rich and modular switches that can be configured with AC or DC power. The wide selection of port modules makes the 6K line of switches very flexible.

The switches come with the MNS-6K software and have S-Ring software for redundancy management. MNS-6K-SECURE is available for extra security. Power Source options including 24V DC Power, 48V DC Power, 125V DC Power and 250V DC are available. AC power is available on all models.

Speak To An Expert

The devices provide you with a large range of features:

  • AC Auto-sensing World-use ready power supply options
  • DC Power supplies, from Low V to High V available â€, In many cases can be mixed and matched with other DC/AC power supplies
  • Extended temperature range -40°C to 75°C
  • Security software optional add-on
  • Different Fiber distances supported
  • Different Fiber connectors supported
  • MNS-6K software included on all switches
  • Many accessories such as rack mounts, front or rear mount options
  • Alarm Terminal-Block for software and hardware alarms
  • UL, CE/IEC, FCC and CB compliant
  • Reverse mountable
  • Dual source power options
  • Market leading security features

Brochure

Product Bulletins

Product Selection Guides

Data Sheets

Configuration Guides

Installation and User Guides

Software Updates

Industrial Network Design for Physical Security Applicaions

Industrial Network Design for Physical Security Applicaions

Download this presentation and learn about new opportunties and best practices for physical security systems.

Download Now

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download