MS20/30 Managed Ethernet Switches

The MS20 series of Ethernet switches have eight to twenty-four 100 Mbps max ports. Fully managed (web, SNMP and CLI) IGMP snooping (multicast filtering), VLAN, port mirroring, port control, port security, link alarms, broadcast limiter, traffic diagnostics, HIPER-Ring redundancy, RSTP, etc.

Features include: available in a two and four slot version (four slot can be expanded to a six slot using MB-2T), requires the use of hot-swappable media modules for any combination of copper/fiber ports, dual power inputs and dual fault relay outputs, USB configuration backup/restore and fast device replacement), standard 0° C to + 60° C (â€, 40° C to + 70° C and conformal coating available), differentiator between similar switches listed is the firmware level/features.

The MS30 series of Ethernet switches have the same functionality and features as the MS20 series, with the exception of an added slot for a Gigabit Media Module.

Maximum Flexibility - Be able to adapt to growing and changing networks by using the modular design of the MS Series.Change individual modules as needed, while keeping the rest of the system intact.

Expandability - Add modules as the network grows and evolves.An optional backplane expander provides additional slots for even the "unforeseen" cases.

Catalogs

News Releases

Brochures

Line Card

 

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch