MSP30 Managed Ethernet Switches

Belden has extended its range of Hirschmann MSP30 configurable modular rail switches for mission-critical applications by adding the managed MSP30 Layer 3 switch. This new switch provides extensive routing functions that enable communication between physically separated networks. It also supports unique security functions that guarantee all-around protection for the network and deliver maximum productivity at all times. Last but not least, standard redundancy protocols permit network segmentation into sub-rings, enhancing network availability even further.

Maximum network availability
The new MSP30 switch sets the standard for network availability, while its modular design allows for flexible and cost-effective solutions.

A range of security functions
The MSP30 Layer 3 software offers a combination of extensive routing and security functions that make this modular switch the most powerful industrial Ethernet system for DIN rails.

Suitable for harsh environments
Thanks to its ruggedized design, the device is suitable for use in harsh conditions near the shop floor, facilitating direct routing to other production floors without the need for a backbone router.

Flexible and cost-effective
Problem-free adaption to the most varied network topologies. Power over Ethernet Plus (PoE+) support allows terminal equipment to be powered straight from the data line without the need for additional power packs or extra cables.

Case Studies

Catalogs

Line Card

 

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch