RS20-30-40 Series Switches
RS20-30-40 Series Switches

Managed Industrial DIN Rail Ethernet Switches - RS20/30/40 Series

These hardened, compact managed industrial DIN rail Ethernet switches provide an optimum degree of flexibility with several thousand variants. The table below will help narrow your selection to the configuration that's just right for your network.

Benefits

  • Customized switches for the same price as standard devices
  • Vast portfolio that lets you customize products and configurations to your operation
  • Consistent and reliable performance for maximum uptime
  • Satisfies a broad range of application scenarios with industry-specific certifications
  • High data security with multiple security mechanisms

Features

  • Versions with 4 to 26 Fast Ethernet ports with optional 2 Gigabit ports or 9 Gigabit Ethernet ports
  • Extended operating temperature range from -40°C to +70°C
  • High resistance to shocks, vibrations and EMC
  • Redundant 12 - 48 V power supply
  • Compact DIN rail metal or plastic housing for space-saving installation
  • Layer 2 Enhanced and Professional Software
  • PROFINET and EtherNet/IP options
Product Family Type Mounting Port Type & Configuration More Information
RS20 Fast Ethernet Managed DIN Rail

4 - 25 Fast Ethernet Ports

 Learn More
1, 2, or 3 Fiber Ports
Singlemode/Multimode
PoE
RS30 Fast/Gigabit Ethernet Managed Din Rail 8, 16 - 24 Fast Ethernet Ports Learn More

2 x Gigabit Ports with Twisted Pair RJ45 or SFP Slots

Singlemode/Multimode
PoE
RS40 Full Gigabit Ethernet Managed Din Rail 9 Gigabit Ports Learn More
5 x Twisted Pair RJ45
4 x Combo Twisted Pair RJ45/SFP

Benefits

The managed Industrial Ethernet switches in the OpenRail family provide an optimum degree of flexibility. You can select from our most common configurations or, using the web configurator, you can exploit our range of several thousand variants to put together the ideal customized switch for your purposes - even if you only need one of a particular configuration.

The features of these compact OpenRail switches can be configured in a step-by-step process - from selecting the number of ports with Fast Ethernet or Gigabit Ethernet data rates, selecting different industrial approvals, temperature ranges to software functionalities. At the end of the process, an order code is generated, which contains all the necessary configuration information. Once we have received your order, your customized switches will be immediately manufactured. We will then deliver them to you at the same price and delivery conditions as for our standard devices.

Applications

In the automation area, the demands made on data communication via Ethernet differ widely from application to application. They range from simple installations to complex, high-performance networks with comprehensive management functions and extremely high failure tolerance. The OpenRail is the perfect switch for so many different application scenarios and is ideal for machine and plant engineering where Ethernet is becoming the communications protocol.

In addition, the OpenRail family has the required certifications for power transmission and distribution, oil and gas and transportation applications.

Product Features

  • Fast and simple selection of features using the web configurator and drop-down lists
  • Versions with 4 to 25 Fast Ethernet ports
  • Versions with 8 to 24 Fast Ethernet ports plus 2 additional Gigabit ports
  • Versions with 9 Gigabit Ethernet ports
  • Convenient configuration and diagnostics thanks to comprehensive management functions (serial interface, web interface, SNMP V1/V2, HiVision File Transfer, SW, HTTP/TFTP, LLDP-MED)
  • High network availability owing to fast redundancy protocols (HIPER Ring, MRP, MSTP, RSTP-IEEE802.1D-2004, MRP and RSTP in parallel, Link Aggregation
  • High data security thanks to numerous security mechanisms (IP and MAC Port Security, SNMP V3, SSHv2, Authentication (IEEE802.1x), 802.1x Multi Client Authentication, Guest VLAN and Unauthenticated VLAN, Port based Radius VLAN Assignment, Login Banner)