- Home - Belden.com
- About Belden
-
Market Solutions
-
Products
-
Resource Center

The new RSP family of switches with robust hardware and a powerful operating system, are able to withstand extremely harsh environmental conditions. For the first time, the integration of new redundancy protocols allows uninterrupted data communication. These new techniques, PRP (Parallel Redundancy Protocol) and HSR (High-Availability Seamless Redundancy), are based on the international IEC62439 standard and therefore guarantee future security and interoperability.
Precision time synchronization in accordance with IEEE 1588v2, synchronizes sensors, drives, and measuring equipment. Gigabit Ethernet provides for a fast connection to the backbone, while connections to terminal equipment use 100 BASE-TX - either alone or in combination with 100 BASE-FX.
Uptime – Switchover times of 0 ms provide high productivity and profitability for machines and systems.
Enhanced Security Mechanisms – All around protection against unauthorized access and operator errors.
Precise Time Synchronization – Enables applications to comply with stringent real-time requirements and synchronize sensors, drives, and measuring equipment.
Product Bulletins