RSPE-Expandable-Family

Managed Industrial DIN Rail Fast/Gigabit Ethernet Switches – RSPE-Expandable

In networks that combine Fast and Gigabit Ethernet speeds and require 100 percent availability for data communication, select the managed Industrial DIN Rail Fast or Gigabit Ethernet RSPE switches and media modules. By adding simple-to-install media modules, a basic RSPE switch with eight Fast Ethernet ports and four combo ports can be quickly extended to provide up to 28 ports. You can choose one of our most common configurations (see the table below) or you can easily customize a switch to your environment.

 

Benefits

  • RSPE devices TSN Ready: Entirely new level of determinism in to meet standards for IEEE 802.1 and IEEE 802.3
  • Modular concept for maximum flexibility, a future-proof network design and best-possible investment protection
  • Easily add RSPM media modules for an enhanced, cost-effective solution
  • Built-in PRP and HSR based on international IEC62439 standard for future-proof interoperability.
  • Uninterrupted data communication ensuring continuous access to machines and systems
  • Comprehensive security functions for all-around protection against network attacks
  • With robust hardware and a powerful operating system these switches are able to withstand extremely harsh environmental conditions.

Features

  • Up to 28 Ports
  • Up to 16 SFP slots
  • Including 4 Fast/Gigabit Combo Ports
  • Fiber uplink ports are available in multimode and/or singlemode
  • Enhanced Redundancy Protocols PRP, HSR and DLR and 1:1 NAT support
  • PoE/PoE+ options
  • Layer 2 Standard and Advanced and optional Layer 3 Standard software
  • Fanless design
  • Compact stainless steel housing
  • Optional extended temperature range and Conformal Coating
  • Special certifications:
    • Energy sector: IEC 61850-3, IEEE 1613
    • Hazardous areas: ISA-12.12.-01 Class 1 Div. 2 Group A, B, C, D; ATEX, IECEx
    • Safety applications: EN61131, EN60950, UL61010-1/-2-201
    • Marine: GL - Germanischer Lloyd
    • Transportation: NEMA TS2, EN 50121-4

Managed Industrial DIN Rail Fast/Gigabit Ethernet Switches – RSPE-Expandable

Max Port Count Port Count Basic Unit Gigabit Combo Ports
10BASE?T / 100BASE?TX / 1000BASE?T
and Fast/Gigabit Ethernet
SFP Slots
Standard RJ45 Ports
10BASE?T / 100BASE?TX
Expandable with Media Modules Enhanced Redundancy
HSR, PRP, DLR *
PoE Software Data Sheet
28 12 4 8 2 x 8 Fast Ethernet Ports No No Layer 2  Learn More
Layer 3  Learn More
Yes Layer 2  Learn More
Layer 3  Learn More
Yes No Layer 2  Learn More
Layer 3  Learn More
Yes Layer 2  Learn More
Layer 3  Learn More
*   

PRP = Parallel Redundancy Protocol / HSR = High-availability Seamless Redundancy / DLR = Device Level Ring

RSPM Fast Ethernet Media Modules

Port Count PoE Fast Ethernet Ports
SFP-Slot
Standard RJ45 Ports
10BASE?T / 100BASE?TX
Data Sheet
8 0 0 8  Learn More
4 4  Learn More
8 0  Learn More
4 4 4  Learn More
8 0 8  Learn More

Sample Request

Time Sensitive Networking

TSN is a novel technology that offers an entirely new level of determinism in standard IEEE 802.1 and IEEE 802.3 Ethernet networks. Learn more about the functions provided by TSN and the advantages of using TSN in demanding industrial networks.

Download Now