RSP

Managed Industrial DIN Rail Fast Ethernet Switches – RSPS-Smart

For Fast Ethernet networks, choose the hardened, managed RSPS switches. These cost-effective Industrial DIN rail Fast Ethernet switches offer innovative redundancy methods with zero switchover times at a lower port count. You can choose one of our most common configurations (see the table below) or you can easily customize a switch to your environment.

 

Benefits

  • Built-in PRP and HSR based on international IEC62439 standard to guarantee future-proof interoperability
  • Withstand extremely harsh environmental conditions like electrostatic discharges, magnetic fields and strong vibrations
  • Extensive security mechanisms for all-around protection against network-borne attacks and operator errors
  • Precision time synchronization in accordance with IEEE 1588v2 to comply with stringent real-time requirements
  • RSPS-Smart offers affordable alternative to proven RSP switches
  • Extend the range of applications with HiOS (Hirschmann Operating System)

Features

  • 6 Fast Ethernet Ports
  • Up to 4 SFP slots
  • Fiber uplink ports are available in multimode and/or singlemode
  • Enhanced Redundancy Protocols PRP, HSR and DLR
  • Layer 2 Standard software
  • Fanless design
  • Compact stainless steel housing
  • Optional extended temperature range and Conformal Coating

Managed Industrial DIN Rail Fast Ethernet Switches – RSPS-Smart

Port Count Fast
Ethernet Ports
SFP-Slot
Standard RJ45 Ports
10BASE-T/100BASE-TX
Enhanced Redundancy
HSR, PRP, DLR *
Software Data Sheet
6 0 6 No Layer 2  Learn More
Yes Layer 2  Learn More
2 4 No Layer 2  Learn More
Yes Layer 2  Learn More
4 2 No Layer 2  Learn More
Yes Layer 2  Learn More
*   

PRP = Parallel Redundancy Protocol / HSR = High-availability Seamless Redundancy / DLR = Device Level Ring

Sample Request