EAGLE One Security Router

The EAGLE One security router is the latest addition to the EAGLE family of security devices purpose built to meet the needs of industry. This device, which ensures maximum data security for production networks, is a combination of the familiar proven EAGLE20 software with state-of-the-art hardware.

A response to our customers' needs and challenges, it is a security router that can be used in nearly all industrial situations. Use it to either take the first to protect industrial networks or to enhance existing security capabilities. The EAGLE One is like a Swiss Army knife of security routers that helps guard networks from accidental network events and unforeseen security threats.

Speak To An Expert Configure The EAGLE ONE

  • Capacity to withstand the harshest industrial conditions in almost any environment, especially areas dealing with explosive and hazardous materials, such as oil and gas, power transmission and distribution, and transportation companies.
  • Use at extreme temperatures, from -40°C to +70°C (-40°F to 158°F).
  • Compliance with global standards and certifications, including the United States Occupational Safety & Health Administration's Class I, Division 2 hazardous location conditions, Europe's ATEX directives and the Germanischer Lloyd classifications.
  • Ease of integration through a unique "firewall learning mode" that reduces traditional installation risks, such as network interruptions or configuration errors.
  • Advanced redundancy features for maximum security, including layer 2 and layer 3 functions that ensure switchover to a standby device in the event of a fault or failure.
  • Ability to configure settings offline to eliminate contact with a live device.
  • Reduced operating costs due to lower power input and the ability to operate without supplemental air conditioning.

Catalogs

 

Line Card

 

Media Articles

 

Product Bulletin

Understanding DPI for SCADA Security

The lack of granularity of SCADA/ICS protocols makes Deep Packet Inspection (DPI) a necessity. Learn how it improves the security and reliability of industrial systems.

Download Now