Tofino Xenon Security Appliance

The Tofino Xenon security appliance is the ideal solution for segmenting a control network into security zones. It can be installed into an existing control system with no changes to the network, forming, conduits of communications between the zones.

The Tofino Xenon ensures maximum data security for production networks, is a combination of the proven Tofino software with state-of-the-art hardware. This firewall complies with global standards and is easy to integrate into existing networks. Its unique "test mode" reduces installation risks, such as network interruptions or configuration errors.

Speak To An Expert Configure The Tofino

Compact Design - The robust design of the Tofino Xenon enables it to withstand the harshest environmental conditions and it can be used wherever maximum data security is called for.

Plug & Protect - Installation requires no pre-configuration, no network changes, and no disruption to the control system.

Flexibility - Multiple Enforcer LSMs provides stateful Deep Packet Inspection (DPI) to manage traffic based on high-level message content.

Flyers

Product Bulletins

TSN - Time Sensitive Networking

Time-Sensitive-Networking-CTAUnderstand why TSN is not "just another standard," but a new evolution in mission-critical networking

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch