HiMobile App

HiVision-Application

HiMobile App ImageThe new HiMobile app, together with the network management software Industrial HiVision from Hirschmann, is the perfect client/server solution for mobile monitoring of network nodes using smartphones or tablets – for higher network availability. HiMobile allows direct and convenient access to status information on network devices from almost anywhere. The HiMobile app runs on mobile browser-capable devices and supports Apple and Android operating systems as well as Windows Phone.

- Higher network availability with mobile monitoring of network devices
- Direct and convenient access to status information
- Compatible with all browser-capable mobile phones as well as all tablets

Speak To An Expert


Your Benefits - HiMobile has added a further dimension to smartphones - an indispensable tool for network administrators - used to increase network availability. This is because HiMobile allows status information on network devices to be accessed directly and conveniently from a tablet or a smartphone - even if you are not at your workplace. A special formatted QR code can be used to scan a device's IP address and the status information can be viewed immediately on the display. Network devices can also be accessed quickly via product lists.

HiMobile from Hirschmann - Status information can be displayed directly with HiMobile and the network management software Industrial HiVision on smartphones or tablets with Hirschmann switches, thus improving network availability. The app runs on browser-capable mobile devices and supports Apple, Android and Windows Phone operating systems. Special QR codes and product lists allow convenient entry of IP addresses. The connection to the network devices can be established via WLAN, Ethernet or 3G.

The HiMobile app can be downloaded from the following app stores:

Specifications - HiMobile is suitable for practically all applications that depend on seamless processes and effective data communication. Examples include systems in the food and beverage sector, material handling, printing machines and robotic applications. Network availability can also be improved with this app in the oil and gas sector, and in power generation from wind turbines and solar panels. The same also applies for road and rail transport, airports and seaports.

Product Bulletin

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch