Magnum 4K Series Ethernet Switches

Magnum 4K Seris Ethernet Switch

Magnum Model 4K8, 4K16, and 4K24 Rack-mount Switches boost the performance of large Ethernet LANs, with the flexibility of both twisted-pair and fiber switched ports. Fiber ports may number zero, one or two, and a variety of user-selected fiber connector types may be configured. The Magnum 4K-Series provide the switching speed and the reliability to smoothly support multiple workgroups, each with its own switched 100Mb or 10Mb domain, for increased network performance and with "future-proof" fiber ports optionally built in.Models are available with eight, 16, or 24 switches Ethernet ports.

 

Speak To An ExpertHow to Buy

Port Flexibility - 8, 16, or 24 switched ports, of which up to two may be 100Mb fiber

High Performance - Non-blocking operation, plug-and-play installation for switching services, transparent to system software

Plug & Play - All ports are switching and support full- and half-duplex; auto-negotiation on TP ports

19" Rackmount - Has a compact 1U package for installation in rack cabinets, with metal case and auto-ranging internal power supply

Power Flexibility - Available options include-48VDC, 24VDC, and 125VDC power, dual-source, NEBS and ETSI certification, "Reverse" rack-mount, ETSI and 23" Telco brackets, Class B EMI, and extended temperature range operation

Selection Guides


Product Bulletins

Industrial Network Design for Physical Security Applicaions

Industrial Network Design for Physical Security Applicaions

Download this presentation and learn about new opportunties and best practices for physical security systems.

Download Now

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download