Magnum ES42 Switches

Magnum ES42 Unmanaged Switch

Magnum ES42 Edge Switches go out where the action is. In heavy-duty industrial applications, Ethernet LANs increasingly are used where small groups of nodes at the edge need to be connected into larger LAN structures. The Magnum ES42, a versatile family of small Edge Switches, uses the latest networking technology and innovative product packaging features to serve edge-of-the-network applications.

The compact ES42 Edge Switch design delivers six Ethernet ports. The base models have either two 100 Mb fiber and four 10/100 copper ports, or one fiber and five copper ports, or six copper ports. Fiber port choices cover all multi-mode and single-mode fiber connector types. Power input selections include AC or DC (or both) with 12V, 24V and 48V DC terminal block models for all industrial application environments.

 

Speak To An Expert

Port Flexibility - Offers 6 switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper.

Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).

Power Flexibility - Available with 12, 24, -48V DC as well as AC Power.

Link-Loss-Learn (LLL) - Includes (LLL) feature for use in self-healing LAN structures.

Selection Guides

Configuration Guide / Data Sheet

Datasheets

Installation and User Guides

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download