Magnum IPS42 Switches

Magnum IPS42 Unmanaged Switch

GarrettCom extends the capabilities of its powerful yet compact 6-port Magnum ES42 and ESD42 Edge Switches as well as PES42 PoE Edge Switches with a line-up of IPS42 integrated power supply packages. The IPS42 supplies Magnum PES42 PoE Edge Switches with integrated AC power supplies for video surveillance applications, offers integrated AC/DC, 125 VDC dual source, 48 VDC dual source, 24 VDC dual source, or integrated AC power input for hundreds of individual Magnum Edge Switch configurations.

The IPS42 is a chassis that brings big-switch internal power supplies to compact unmanaged industrial edge switches. The AC/DC model allows the user to connect into 125VDC substation power or into worldwide AC power. Dual-source models operate from either of two DC power inputs and provide high availability. Thefive models of the Magnum IPS42 Internal PowerSupplychassis yield a rugged Edge Switch package for mission critical industrial networking applications.

Speak To An ExpertHow to Buy

Integrated Power Chassis for Magnum Edge Switches - Enables AC/DC or DC/DC Power conversion in a single box; no separate power converter is required.

Port Flexibility - Five models are available: AC/DC; 125VDC Dual Source; 48VDC Dual Source; 24VDC Dual Source; AC.

Hardened - Designed for extreme temperatures: (-40° to 85°C). IP52 Rated.

Product Flexibility - Supports integration with Magnum ES42, ESD42 and PES42 Edge Switches.

Selection Guides

 

Installation and User Guides

 

Product Bulletin

 

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download