SPIDER III Unmanaged DIN Rail Fast-Gigabit Ethernet Switches
SPIDER-Family-Image

SPIDER III Unmanaged DIN Rail Fast/Gigabit Ethernet Switches

Reliably transmit large amounts of data across any distance with the SPIDER III family of industrial Ethernet switches. These unmanaged switches have plug-and-play capabilities to allow for quick installation and startup - without any tools - to maximize uptime. Whether you need a cost-effective, entry-level switch - or something more robust, with many customizable features - the SPIDER III Standard Line or the SPIDER III Premium Line will meet your network's unique needs.

 

Benefits

SPIDER III Standard Line

  • Can transmit large volumes of data, resulting in uninterrupted and smooth communication
  • Utilize the latest Hirschmann technology to create a cost-effective way to take advantage of the Ethernet
  • Offers increased performance and a simple way to network devices in a line or star topology

SPIDER III Premium Line

  • Configure some switching parameters via a USB port by utilizing an easy-to-use, free software tool
  • Built to withstand extreme industrial environments, including a wide range of temperatures, through an IP40 metal housing and an optional protective coating
  • Approved for use in a variety of industrial markets, including the process automation, transportation and marine sectors

Features

SPIDER III Standard Line

  • Up to 8 Fast Ethernet or Gigabit Ethernet ports, thereof max. 2 Fast Ethernet or Gigabit Ethernet FX ports
  • 12/24 V DC power supply
  • Operating temperature: -40°C to +70°C (depending on the variant)
  • Protection class IP30 (plastic housing)

SPIDER III Premium Line

  • Up to 9 Fast Ethernet or 8 Gigabit Ethernet ports, thereof max. 3 Fast Ethernet or 1 Gigabit Ethernet FX ports
  • 1 x USB for configuration
  • 12/24/48 V DC power supply
  • Operating temperature: -40°C to +70°C
  • Conformal Coating
  • Protection class IP40 (metal housing)
  • Meets additional industry standards and approvals

Unmanaged Industrial DIN Rail Fast/Gigabit Ethernet SPIDER III Standard Line Switches

Protection
Class
Port
Count
Standard RJ45 Ports
10BASE-T/100BASE-TX
Standard RJ45 Ports
10BASE-T/100BASE-TX/1000BASE-T
Uplink Ports USB
Config.
Operating
Temp.
Data
Sheet
IP30
(plastic housing)
2 1 1 x 100BASE-FX, MM cable, SC sockets No 0°C - 60°C Download
1 x 100BASE-FX, SM cable, SC sockets Download
5 4 1 x 100BASE-FX, MM cable, SC sockets Download
1 x 100BASE-FX, MM cable, ST sockets Download
1 x 100BASE-FX, SM cable, SC sockets Download
5 N/A Download
5 Download
7 6 1 x 100BASE-FX, MM cable, SC sockets Download
1 x 100BASE-FX, SM cable, SC sockets Download
6 1 x Gigabit Ethernet Port
SFP-Slot
0°C - 50°C Download
8 6 2 x 100BASE-FX, MM cable, SC sockets 0°C - 60°C Download
2 x 100BASE-FX, SM cable, SC sockets Download
8 N/A Download
6 2 x Gigabit Ethernet Ports
SFP-Slot
0°C - 50°C Download

Unmanaged Industrial DIN Rail Fast/Gigabit Ethernet SPIDER III Premium Line Switches

Protection
Class
Port
Count
Standard RJ45 Ports
10BASE-T/100BASE-TX
Standard RJ45 Ports
10BASE-T/100BASE-TX/1000BASE-T
Uplink Ports USB
Config.
Operating
Temp.
Data
Sheet
IP40
(metal housing)
2 1 1 x 100BASE-FX, MM cable, SC sockets No -40°C - 70°C Download
1 x 100BASE-FX, SM cable, SC sockets Download
1 1 x Gigabit Ethernet Port
SFP-Slot
Download
5 4 1 x 100BASE-FX, MM cable, SC sockets Yes Download
1 x 100BASE-FX, MM cable, ST sockets Download
1 x 100BASE-FX, SM cable, SC sockets Download
5 Download
4 1 x Gigabit Ethernet Port
SFP-Slot
Download
5 Download
8 8 Download
8 Download
9 6 3 x Fast Ethernet Ports
SFP-Slot
-40°C - 60°C Download
7 2 x 100BASE-FX, MM cable, SC sockets -40°C - 70°C Download
2 x 100BASE-FX, SM cable, SC sockets Download
8 1 x 100BASE-FX, MM cable, SC sockets Download
1 x 100BASE-FX, SM cable, SC sockets Download
Sample Request

Benefits

SPIDER III Standard Line: Cost-Effective and Compact

The SPIDER III Standard Line entry-level industrial Ethernet switches employ a plug-and-play principle that allows for easy installation without compromising quality or reliability. You can connect multiple devices without the need for a complex configuration process. Due to the increasing amount of Ethernet-based field devices like sensors and actuators, there is a need for industrial Ethernet switches like SPIDER III Standard Line with a higher port count and data rates at the field level.

SPIDER III Premium Line: Full-Featured and User Customizable

The SPIDER III Premium switches expand on the benefits of the Standard Line offerings by adding configurable switch functionality typically only found in managed switches. Plus, youâ€,ll find additional hardware options and expanded industrial certifications for broader deployment in what matters â€, your applications. Easy installation and customization of each switchâ€,s ports for specific applications through the SPIDERâ€,s USB port and free stand-alone software tool.

 

Applications

SPIDER III Standard Line switches are suitable for both harsh environments and applications in which switch management is unnecessary. This makes them the ideal choice for the OEM machine manufacturing industry where reliability and cost-effectiveness are the driving decision makers.

The Premium Line switches offers similar port densities and media mixes, but meet a broader range of market-specific certifications, standards and approvals. Approvals include those for use in process industries (ISA12.12.01 and ATEX Class 2), transportation applications (EN 50121-4 and E1) and marine applications (Navy GL and DNV). In addition the switches fulfill PROFINET Conformance Class A requirements to set up PROFINET networks.

Product Features

  • Customizable port quantity, media type (copper or fiber) and socket type (RJ45, DSC connector, ST connector, SFP)
  • High mean time between failures (MTBF) guarantees reliable operation
  • Low power consumption allows for the reduction of overall lifecycle costs
  • Diagnosis through LEDs which indicate status of the power supply and port status
  • Different port counts, media types (copper and fiber), and socket type (RJ45, DSC connector, ST connector, SFP) are available
  • Full, future-proof Gigabit switches for applications with high data volumes
  • Extended operating temperature range of -40°C to +70°C
  • Easy to install and configure
  • Suitable for use at the field level or in smaller networks, where switch management is not needed
  • Enhanced network security by disabling unused ports
  • Fulfills PROFINET Conformance Class A requirements
  • Certified for multiple industry standards and approvals