SPIDER PoE Ethernet Injector

SPIDER III Unmanaged Switch

The SPIDER PoE injector makes it possible to upgrade Ethernet networks to Power over Ethernet (PoE) functionality without replacing existing Ethernet switches.

It can power a wide range of terminal devices via the data line, not only providing a great deal of flexibility but also reducing costs. There is no need to install separate power supplies, extra sockets or power lines.

This device is an efficient solution for powering devices such as IP cameras, IP telephones or WLAN access points. It makes it possible to expand networks, using PoE functionality without replacing any standard switches, providing power directly via the data cable.

  • Easy and economical retrofitting of Ethernet networks with PoE functionality
  • Maximum performance with PoE+ support and gigabit speed
  • Suitable for a wide range of applications due to the robust design, extended temperature range and high shock, vibration and EMC resistance

Product Bulletins

Catalogs

Brochures

Catalog Download

Download the Hirschmann Catalog for in depth product information. View the entire Industrial Ethernet portfolio and technical product information.

Download The Catalog