OpenBAT Wireless Platform

The Hirschmann OpenBAT hardware platform delivers maximum flexibility for highest speed and reliability.

- A unique platform concept that permits tailor-made solutions with an optimum price-performance ratio
- Innovative wireless technology that guarantees maximum WLAN availability
- Integrated ESD protection combined with robust hardware ensures high reliability and an extremely long operational lifetime for the access points

Hirschmann OpenBAT also won the Best Product Award in the wireless category at Control Engineering China's 2014 Global Automation & Manufacturing Summit. http://hubs.ly/y0hcfg0.

 

Speak To An Expert Configure The Hirschmann OpenBAT Access Points/Clients

With HiLCOS, the access points in the OpenBAT family boast the most powerful WLAN operating system in the automation area.

A platform concept - with more than 8,000 variations – boasts maximum flexibility and cost effectiveness

Clear Space® - guarantees stable wireless connections

ESD protection and robust hardware - ensure access points with high reliability and long operational lifetimes

High- and low-voltage power supply - for AC/DC, plus PoE power pack

More than 20 - industry and country-specific certifications

HiLCOS operating system - with extensive management, redundancy and security functions, as well as IPv4/6 routing

Data rates of up to 450 Mbit/s - in both 5 GHz and 2.4 GHz bands (IEEE 802.11n)

Interference-proof - MIMO antenna technology

Mountable on DIN rails - (BAT-R) or on walls or masts indoors or outdoors (BAT-F)

Versions with an extended operating temperature - range (-40°C to +70°C) and conformal coating

Tried-and-tested - M12 connection technology

Ideal - for use with all Industrial Ethernet switches and routers from Hirschmann

Application Note

Case Studies

Product Bulletins

Related Content

Line Card

WLAN Distance Calculator

This simple tool allows you to calculate distance ad throughput for a variety of Hirschmann Access Points and Antennae.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch