Hirschmann MCS presents new Camera Indicator

 

Camera IndicatorHirschmann MCS is pleased to introduce a new camera indicator that can be used on all types of mobile equipment. The system provides a direct view of the application (ie: drum rotation) allowing the operator to have a constant visual of any situation.   

The camera is compatible with Hirschmann’s 4.3” and 7” color graphic vSCALE consoles and offers the option of horizontal or vertical camera orientation. It also features an IP68 / IP69k protection class rating and is shock and vibration resistant. The new camera kits include the 4.3” or 7” color graphic console, 12’ power harness, camera, magnetic camera mount, and required cable assemblies.   

Hirschmann’s MCS division supplies information, monitoring, and control systems that meet OEM and aftermarket requirements in lifting applications.

Editors and Readers contact:
Hirschmann Automation and Control
Sarah Nell
Phone: (717) 217-2255
E-mail:  sarah.nell@belden.com