Hirschmann MCS presents new CI55 Inclination Indicator

 

CI55 inclination indicatorHirschmann MCS is pleased to introduce the new CI55 inclination indicator that monitors the inclination / tilt angle as measured by the gSENS WGX tilt sensor. The system was designed for use on any type of stationary, mobile, or marine application.    

The CI55 inclination indicator gives the operator the ability to pre-set up to eight (8) user limits. When approaching these set limits, the system provides an audible and visual warning. User limits can be set on the X, Y, or slope and each user limit will trigger either a warning or one of three cutoffs (one for each digital output).   

The system features the option of either a 4.3” or 7” color graphic touch screen display. Both console options feature an IP66/67 protection class rating and operating temperature of -40°C to +75°C.

Editors and Readers contact:
Hirschmann Automation and Control
Sarah Nell
Phone: (717) 217-2255
E-mail:  sarah.nell@belden.com