Consoles

vSCALE D2 Console

vSCALE D2

vSCALE D2 stand-alone consoles feature an integrated graphic-CPU using standard communication such as CANopen or Ethernet to the cSCALE control system.  This console has a 4.3" display and is equipped with function keys and rotary encoders.  The console can be mounted either in-dash or on-dash with landscape or portrait orientation.

Learn More...

vSCALE D3 Console

vSCALE D3

vSCALE D3 stand-alone consoles feature a 7" display with integrated graphic-CPU using standard communication such as CANopen or Ethernet to the cSCALE control system.  This console can be mounted either in-dash or on-dash with landscape or portrait orientation.

Learn More...