iSCOUT expert compact

expert_compactiSCOUT expert compact graphic consoles can be used as part of control and load moment indicator systems in driver's cabs of cranes.  This console is also suited as a display and operating system for other mobile applications in the fields of construction, utility vehicles, and agricultural industries.  Adaptations for specific applications are available upon request.

These graphic consoles are available with 1?4 VGA display (320 x 240 pixels), extended 1/4 VGA display (400 x 240 pixels) and VGA display (640 x 480 pixels) as in-dashboard mounted and on-dashboard mounted models.  The standard interfaces RS 485, CANopen and ETHERNET can be used for communication with programmable control systems.

Features

  • QVGA and VGA Displays
  • RTOS – professional real time operating system
  • BestVIEW – adaptive display control system
  • Temperature range -40 °C to +70 °C (-40°F to +158°F)
  • Data transfer via CANopen 2.0B, ETHERNET, RS 485, RS 232
  • GenerSYS 2.0 compatible