iVISOR mentor

mentoriSCOUT mentor consoles feature integrated controls, digital inputs and outputs, as well as CANopen interfaces and offer compact solutions for mobile applications in tough working environments.The console forms a central information system and provides all needed information to the machine operator at a glance.

The contrast of the LCD display is automatically adjusted by means of BestVIEW technology and ambient temperatures and brightness are taken into account.With its 32 bit architecture, the integrated control unit ensures a rapid processing of the application program. A CANopen interface allows building up decentralized networks.

Features

  • Programmable according to IEC61131-3 and with C
  • 32 bit microprocessor technology for rapid control functions and high calculation performance
  • Integrated, configurable I/O
  • Minimal installation and maintenance costs due to CAN-Bus technology
  • Use of application-specific protocols such as SAE J1939
  • BestView – adaptive display controls for optimal readability
  • Event recorder and radio module (optional)