Controls

IP20_150pixels

cSCALE – IP20

The IP20 version of cSCALE controls offer flexible I/O configuration combined with a compact design, allowing up to 200 I/Os in the base system and support of an expansion rack.  Besides the integrated communication interfaces, additional communication options can also be adapted to tailor the system to the application requirements.


Learn More...

 IP66_67_150pixels

cSCALE – IP66/67

The IP66/67 version of cSCALE controls combine the same performance and functionality levels as the IP20 version together with the high protection classes of IP66 and IP67 (version with IP6k9k is also available as an option).  Besides a basic set of integrated I/Os, the IP66/67 version can also adopt additional modular I/O and communication options.


Learn more...