iFLEX E5

iflex_E5iFLEX E5 controls allow a large number of inputs and outputs for digital and analog signals which in turn allow processing functions on sensors and actuators.  Inputs and outputs can be individually configured and customized perfectly to suit the respective application. Proportional valves can be run directly through PWM outputs with internal current measurement without additional amplifier.

The integrated CAN bus interfaces allow integration of intelligent sensors and actuators with CANopen. These controls are designed for use in tough environments, including extreme operating temperatures, and offer a protection standard up to IP 67.  The iFLEX E5 controls are shake-proof and are EMC compatible.

Features

  • Highly integrated 32-bit microcontroller
  • Integrated floating point unit (FPU)
  • Real-time multi-tasking operating system
  • Programmable according to IEC 61131-3 and C
  • PWM outputs with high output current
  • Supports SAE J1939
  • Simple system diagnosis with numeric code
  • Real-time clock
  • SRAM, battery-buffered
  • Temperature range -30º C up to +75º C (-22°F up to +167°F)