iFLEX TRS 10 / 12 / 14

trs10_150pixelsiFLEX TRS 10 / 12 / 14 is a perfect fit for integrating wireless sensors into existing control environments.  Wireless sensors are the ideal solution for quick and cost-effective installation on cranes or other mobile machines. Since these sensors utilize radio connection instead of costly and time consuming cabling, they will be connected to a wireless counterpart.

Hirschmann wireless sensors can be integrated into a control or monitoring concept in three different ways:  Wireless interface integrated into the PLC or console, via Transceivers providing an analog or CAN interface, and directly via a multi-sensor Indicator. 

The wireless transceivers iFLEX TRS 10 / 12 / 14 provide a transparent conversion of up to 4 wireless sensor values into analog or CANopen standard interfaces simultaneously.  The wireless sensors function virtually like wired sensors and can be connected quite easily to standard controller interfaces.

Features

  • System meets ANSI B 30.5 standards
  • DSSS Direct Sequence Spread Spectrum Technology
  • Pre-wired for quick and easy installation
  • Optional repeater
  • Also available as a stand alone system