Load Moment & Rated Capacity Indicators

   
 

\\hirschmann-s5\MyDocsSync\sarahn\My Documents\Marketing\Website\Belden

qSCALE I2  / I3

qSCALE I2 / I3 is an effective management solution for load moment devices that meets the current and future application needs of mobile cranes.The qSCALE I2 / I3 combines visualization and load moment indication in one device.The time required for calibration is greatly reduced and maintenance costs and repairs are minimized due to the high quality and reliability of the system.

Learn more...

 

Bild-Mentor_QVGA_125pixels

iVISOR mentor QVGA

iVISOR mentor QVGA provides the operator with a graphic display of the crane and the current load and geometric information, including the actual and allowable load, boom length, boom angle, and load radius. The display also includes an integrated bar graph which provides the operator with information on the cranes utilization.

Learn more...