iVISOR mentor QVGA

Mentor_QVGAiVISOR mentor QVGA graphic consoles provide the operator with a graphic display of the crane and the current load and geometric information, including the actual and allowable load, boom length, boom angle, and load radius. The display also includes an integrated bar graph which provides the operator with information about the cranes utilization.

The graphic display has a resolution of 320 x 240 pixels and includes BestVIEW technology which automatically adjusts the contrast depending on the temperature and lighting conditions.

The systems central processing unit and operators console are integrated into one compact unit making for quick and easy installation. In addition to the freely programmable control functionality, two CANopen interfaces enable networking with other controls and displays. The LMI system can be used as a CANopen master or as a CANopen slave. It can also communicate with other CAN Bus capable devices via the CAN Bus interfaces which support the CANopen protocol and J1939.

The iVISOR mentor QVGA also provides the flexibility of optional Working Area Definition (WADS) , event recorder, and the use of wireless sensors.

Features

  • Programmable according to IEC61131-3 and with C
  • 32 bit microprocessor technology for rapid control functions and high calculation performance
  • Integrated, configurable I/O
  • Minimal installation and maintenance costs due to CAN-Bus technology
  • Use of application-specific protocols such as SAE J1939
  • BestView – adaptive display controls for optimal readability
  • Event recorder and radio module (optional)