Camera Indicator

Camera_IndicatorHirschmann‘s camera indicator provides the equipment operator with a direct view of any application at hand. Camera monitoring can be used on all types of mobile equipment and allows the operator to have a constant visual for any situation.  

The camera is compatible with Hirschmann’s 4.3” and 7” color graphic vSCALE consoles and offers the option of horizontal or vertical camera orientation. It also features an IP68 / IP69k protection class rating and is shock and vibration resistant. The new camera kits include the 4.3” or 7” color graphic console, 12’ power harness, camera, magnetic camera mount, and required cable assemblies. .    

Features

  • Compatible with 4.3” and 7” vSCALE consoles
  • Horizontal or vertical camera orientation
  • Shock and vibration resistant
  • IP68 / IP69k protection class rating
  • Operating temperature: -40°C to +85°C