iVISOR maestro

maestro_175pixelsThe iVISOR maestro is a replacement for existing DS150G, DS350G, and DS350GW indicators.  The iVISOR maestro displays actual and allowable load, boom length, boom angle, and load radius.  All setup is done through the user-friendly operator's console, with minimal setup time required.

This system provides crane owners with a combination of the latest technology while incorporating many of the existing proven sensors and components.

Features

  • Upgrades most DS350 and DS150 systems
  • Minimal setup through user-friendly console
  • Displays actual and allowable load, boom length, boom angle, and load radius
  • Larger display for improved visibility
  • Integrated bargraph provides a quick reference of the cranes utilization
  • Meets industry standards