Retrofit Solutions


qSCALE I2 LMI

qSCALE I2 / I3

qSCALE I2 / I3 is an effective management solution for load moment devices that meets the current and future application needs of mobile cranes.The qSCALE I2 / I3 combines visualization and load moment indication in one device.The time required for calibration is greatly reduced and maintenance costs and repairs are minimized due to the high quality and reliability of the system.

Learn more...

iVISOR-MK4K_125pixels

iVISOR MK4K

iVISOR MK4K load moment indicators display a full range of precise information in the operator's cab. It features a user-friendly graphic console with three large display options.  The console displays actual and allowable load, boom length, boom angle, and load radius.  With its various display options, the iVISOR MK4K meets the requirements of even the most demanding cranes with many configurations.

Learn more...

 

iVISOR-MK4E2_175pixels

iVISOR MK4E2

iVISOR MK4E2 load moment indicators were designed for use on mobile cranes and are installed and calibrated to the load chart of each crane - including specific load and geometric limits on boom length, angle, and operating radius. This technology improves the efficiency and productivity of crane operations by giving the operator the information necessary to fully utilize the crane's working capacity, while keeping within the working limits of the crane.

Learn more...

Mentor-EI65-[rev-display-&-no-mentor]_125pixels

iVISOR mentor EI65

iVISOR mentor EI65 indicator systems display all geometric and load data along with parts of line on the operators console. The compact user-friendly console incorporates a large backlit display that features BestView - Adaptive display control for optimal readability. With this information and the crane's load chart, the operator has the information needed to work within the crane's working limits.

Learn more...