pSENS DAVS – Multi Port

pSENS_DAVS_MultipSENS DAVS multi port pressure transducers are available in two (2) or four (4) port configurations and are typically used as part of a Hirschmann load moment indicator or control system for cranes.  Since the pressure transducers are suitable for rough environments, they also offer an ideal solution for control applications in conveyor, lifting, and hydraulic construction equipment.

The Hirschmann pressure transducers measure high static and dynamic pressure values of liquids or gases in rough operating environments.  Measuring precision is maintained even during continuous operation at extremely dynamic pressure.  The CANopen interface makes a simple integration of the pressure transducers into CANopen networks possible and supports an easy installation of the entire system.

Features

  • High accuracy
  • High overload capacity and endurance limit
  • Temperature compensation
  • Very rugged design
  • Great operating reliability under extreme conditions
  • Cost effective solution