fSENS KMD

fSENS_KMDfSENS KMD force transducers are designed to measure static and dynamic tensile forces in different applications.  They can be used on cranes and winches as a transducer for load moment indicators and rated capacity indicators.  fSENS KMD force transducers can also provide weight control in conjunction with a display unit.

Features

  • Extremely high overload capacity and fatigue strength
  • Simple, direct installation
  • High accuracy
  • Built-in measuring signal amplifier
  • Cost effective solution
  • Wireless communication also available