gSENS LG

gSENS_LG_105The LG series length sensor is designed to measure the extension of a telescoping cylinder and its angle against the horizon under the typically adverse environmental conditions found on construction equipment.

gSENS LG cable reels are used exclusively for length measurement.They can be easily installed on the boom and can measure telescopic lengths greater than 50 meters.

Features

gSENS LG length sensors differentiate themselves by offering:

  • Telescopic lengths greater than 50 meters
  • Output signals, 4-20 mA and CANopen
  • Compact construction
  • Simple installation
  • Exact measurement of the boom
  • Signal transmission of additional sensors via the length sensor cable
  • Up to 15 slip ring contacts for signal transmission
  • Redundant options available on request