fSENS ZKA

fSENS_ZKAfSENS ZKA compression/tension load cells are used to measure static and dynamic tensile and compressive forces in various applications. This stainless steel sensor generates an output signal in proportion with the load and permits application in routine industrial operations.

Features

  • Measuring amplifier is housed in an air- and watertight enclosure and forms a single unit with the encapsulated measuring cell enclosure
  • Use of high-quality electronic components ensures the sensor is protected against temperature fluctuations, moisture and other influences
  • Features external screw threads at both ends which allows the sensor to be furnished with the maintenance-free PH-Rod Ends (Cardan joint) joint heads to provide optimum force introduction for higher accuracy requirements