fSENS MA

fSENS_MAfSENS MA load pins are designed to measure static and dynamic shear forces in different applications.  They are highly accurate and feature extremely high overload capacity and fatigue strength.  With its built-in measuring signal amplifier, the fSENS MA load pins are a cost effective solution that can be easily installed on a variety of applications.

Features

  • Can easily be adapted to customer needs
  • Manufactured using a special strain gauge application method from inside the shaft
  • Areas of application include safe load indications or rated capacity indicators on cranes and winches, weight control or other force measurements on vehicles or vessels
  • Calibration is performed under practical mounting conditions, providing significant accuracy
  • Available with standard current loop, CANopen interfaces, or a cordless interface (compliant to our wireless sensor series consoles and transceivers)