Wireless Wind Speed

Wireless wind speedHirschmann's wireless wind speed sensor monitors the wind speed during crane operation.  The wind speed sensor helps the operator determine whether or not the current wind conditions are favorable for crane operation. 

This sensor can be preset for minimum and maximum wind speed limits to ensure that the operator works within specified parameters.

 

 

 

Features

  • Three cup wind speed sensor
  • Designed for operation in adverse environments
  • Quick pivot pedestal mount for quick and easy installation
  • Accuracy +/- 2.5 mph