Wireless Angle Sensor

Wireless angleHirschmann's wireless angle sensor monitors the angle of the crane's boom movement during crane operation. 

This sensor can be preset for min and max angle limits to ensure that the operator works within specified parameters.


 

Features

  • Accuracy of +/- 1.0 degree
  • Compact and durable design
  • Fully electronic
  • Wide temperature range