Wireless Load Cells

Wireless load cellHirschmann's wireless load cells indicate the actual load of the main hoist cable. 

The load cells can be preset for min and max load limit requirements to ensure that the operator works within specified parameters and can be installed directly on the headache ball or on the dead end at the boom nose.

 

 

Features

  • Load measured to an accuracy of +1%
  • Installs easily on headache ball or hook block (dead end)
  • Capacity: 15,000 lbs. and 45,000 lbs.
  • Durable stainless steel design