031-300-060-571

 

  • \\hirschmann-s5\MyDocsSync\sarahn\My Documents\Marketing\Website\BeldenPart Description:  SENSOR ASSY, FORCE TRANS. 15K RADIO MULTI CHANNEL TRAN REV.C

  • Current Status:  ACTIVE

  • Replacement:  N/A

  • Available Documents:  Spare Parts Drawing

     Pins / Bushings:
     031-300-050-574     PIN/BUSHINGS, 1 1/4" FOR 7.5T RADIO LOADCELL
     031-300-050-555     PIN/BUSHINGS, 1 1/8" FOR 7.5T RADIO LOADCELL 5/8" ROPE
     031-300-050-554     PIN/BUSHINGS, 1 3/8" FOR 7.5T RADIO LOADCELL 3/4" ROPE
     031-300-050-556     PIN/BUSHINGS, 1" FOR 7.5T RADIO LOADCELL 1/2" ROPE

 

       PRS35     PRS75