031-300-060-572

 

  • \\hirschmann-s5\MyDocsSync\sarahn\My Documents\Marketing\Website\BeldenPart Description:  SENSOR ASSY, FORCE TRANS. 45K RADIO MULTI CHANNEL TRAN REV.B

  • Current Status:  ACTIVE

  • Replacement:  N/A

  • Available Documents: Dimensional Drawing

         Pins / Bushings:
         031-300-050-568     PIN, 2.25" FOR 40K RADIO LOADCELL 1-1/8" ROPE
         031-300-050-559     PIN/BUSHINGS, 2" FOR 40K RADIO LOADCELL 1" ROPE
         031-300-050-600     PIN/BUSHINGS, 1 3/4" FOR 40K RADIO LOADCELL
         031-300-050-563     PIN/BUSHINGS, 1 5/8" FOR 40K RADIO LOADCELL 7/8" ROPE
         031-300-050-604     PIN/BUSHINGS, 1 1/2" FOR 40K RADIO LOADCELL

 

       PRS35     PRS75